Cable gland-G-ESISEC (1415163)

Cable gland-G-ESISEC 1415163

Product Details:

Manufacturer part number: 1415163

Brand: PHOENIX CONTACT

Price: 23.39

Delivery time: 7 Days


Technical Data:

Terminal diameter (max.): 13 mm

Clamp diameter: 6 mm

Thread length: 12 mm

Spanner size: 24 mm

Thread type: M20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1415163

Part Number
1415163
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Thread type

23.39 €

10 7 Days 1361224M20

Loading...

  1. 1

Basic information

Max. temperature(°C) +75 Min. temperature(°C) -40 IP rating IP66
Colour Silver Accessory type (casings) Cable gland Material Metal

This page is Cable gland-G-ESISEC, part number 1415163.
You can find the detail information about specifications and dimensions on part number 1415163.

Variation of this product

Part Number
1415148
1415149
1415165
1415166
1415170
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Thread type

18.96 €

10 7 Days 741216M12

19.32 €

10 7 Days 1051220M16

27.51 €

10 7 Days 17101229M25

43.61 €

5 7 Days 21131536M32

186.28 €

1 33 Days 48341568M63

Tech Support