Cable gland-G-ESS (1411075)

Cable gland-G-ESS 1411075

Product Details:

Manufacturer part number: 1411075

Brand: PHOENIX CONTACT

Price: 10.61

Delivery time: 7 Days


Technical Data:

Terminal diameter (max.): 14 mm

Clamp diameter: 6.50 mm

Spanner size: 27 mm

Thread type: M20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1411075

Part Number
1411075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Spanner size
(mm)
Thread type

10.61 €

20 7 Days 146.5027M20

Loading...

  1. 1

Basic information

Thread length(mm) 15 Max. temperature(°C) +130 Min. temperature(°C) -60
IP rating IP66 Colour Silver Accessory type (casings) Cable gland
Material Metal

This page is Cable gland-G-ESS, part number 1411075.
You can find the detail information about specifications and dimensions on part number 1411075.

Variation of this product

Part Number
1411077
1411079
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Spanner size
(mm)
Thread type

15.68 €

20 7 Days 2011.1036M25

25.87 €

10 47 Days 26.31741M32

Tech Support