Cable gland-G-INS-M16 (1417653)

Cable gland-G-INS-M16 1417653

Click on this image to zoom in.

Click on this image to zoom in.

  • Cable gland-G-INS-M16 1417653
  • Cable gland-G-INS-M16 1417653
  • Cable gland-G-INS-M16 1417653
  • Cable gland-G-INS-M16 1417653
  • Cable gland-G-INS-M16 1417653
  • Cable gland-G-INS-M16 1417653

Product Details:

Manufacturer part number: 1417653

Brand: PHOENIX CONTACT

Price: 0.70

Delivery time: 7 Days


Technical Data:

Terminal diameter (max.): 10 mm

Clamp diameter: 5 mm

Thread length: 10 mm

Spanner size: 22 mm

Min. temperature: -20 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1417653

Part Number
1417653
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Min. temperature
(°C)
IP rating Colour Material

0.70 €

260 7 Days 1051022-20IP68Light greyPlastic

Loading...

  1. 1

Basic information

Max. temperature(°C) +100 Accessory type (casings) Cable gland Thread type M16

This page is Cable gland-G-INS-M16, part number 1417653.
You can find the detail information about specifications and dimensions on part number 1417653.

Variation of this product

Part Number
1411124
1411132
1411162
1424470
1424475
1424514
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Min. temperature
(°C)
IP rating Colour Material

0.73 €

250 7 Days 1051022-20IP68SilverPlastic

0.73 €

250 7 Days 1051022-20IP68BlackPlastic

3.93 €

50 7 Days 105720-40-SilverMetal

0.74 €

250 7 Days 84819-20IP68Light greyPlastic

0.74 €

250 7 Days 84819-20IP68GreyPlastic

1.13 €

170 7 Days 104.501520-40IP68Light greyPlastic

Tech Support