Cable gland-G-INS-M20 (1411125)

Cable gland-G-INS-M20 1411125

Click on this image to zoom in.

Click on this image to zoom in.

  • Cable gland-G-INS-M20 1411125
  • Cable gland-G-INS-M20 1411125
  • Cable gland-G-INS-M20 1411125
  • Cable gland-G-INS-M20 1411125
  • Cable gland-G-INS-M20 1411125

Product Details:

Manufacturer part number: 1411125

Brand: PHOENIX CONTACT

Price: 0.88

Delivery time: 7 Days


Technical Data:

Terminal diameter (max.): 12 mm

Clamp diameter: 6 mm

Thread length: 10 mm

Spanner size: 24 mm

Min. temperature: -20 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1411125

Part Number
1411125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Min. temperature
(°C)
IP rating Colour Material

0.88 €

210 7 Days 1261024-20IP68SilverPlastic

Loading...

  1. 1

Basic information

Max. temperature(°C) +100 Accessory type (casings) Cable gland Thread type M20

This page is Cable gland-G-INS-M20, part number 1411125.
You can find the detail information about specifications and dimensions on part number 1411125.

Variation of this product

Part Number
1411163
1424471
1424476
1424481
1424543
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Min. temperature
(°C)
IP rating Colour Material

5.34 €

35 7 Days 126822-40-SilverMetal

0.97 €

190 7 Days 14101027-20IP68Light greyPlastic

0.97 €

190 7 Days 14101027-20IP68GreyPlastic

0.97 €

190 7 Days 14101027-20IP68BlackPlastic

40.13 €

5 7 Days 126822-40IP68SilverMetal

Tech Support