Cable gland-G-INS-M32 (1417655)

Cable gland-G-INS-M32 1417655

Click on this image to zoom in.

Click on this image to zoom in.

  • Cable gland-G-INS-M32 1417655
  • Cable gland-G-INS-M32 1417655
  • Cable gland-G-INS-M32 1417655
  • Cable gland-G-INS-M32 1417655
  • Cable gland-G-INS-M32 1417655
  • Cable gland-G-INS-M32 1417655
  • Cable gland-G-INS-M32 1417655

Product Details:

Manufacturer part number: 1417655

Brand: PHOENIX CONTACT

Price: 2.60

Delivery time: 7 Days


Technical Data:

Terminal diameter (max.): 21 mm

Clamp diameter: 15 mm

Thread length: 10 mm

Spanner size: 36 mm

Min. temperature: -20 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1417655

Part Number
1417655
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Min. temperature
(°C)
IP rating Colour Material

2.60 €

75 7 Days 21151036-20IP68Light greyPlastic

Loading...

  1. 1

Basic information

Max. temperature(°C) +100 Accessory type (casings) Cable gland Thread type M32

This page is Cable gland-G-INS-M32, part number 1417655.
You can find the detail information about specifications and dimensions on part number 1417655.

Variation of this product

Part Number
1411127
1411166
1424473
1424478
1424483
1424517
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Min. temperature
(°C)
IP rating Colour Material

2.70 €

70 7 Days 21151036-20IP68SilverPlastic

10.19 €

20 7 Days 2115834-40-SilverMetal

2.94 €

65 7 Days 25181542-20IP68Light greyPlastic

2.94 €

65 7 Days 25181642-20IP68GreyPlastic

2.94 €

65 7 Days 25181642-20IP68BlackPlastic

3.22 €

60 7 Days 21131536-40IP68Light greyPlastic

Tech Support