Cable gland-G-INS-M63 (1411169)

Cable gland-G-INS-M63 1411169

Product Details:

Manufacturer part number: 1411169

Brand: PHOENIX CONTACT

Price: 59.98

Delivery time: 7 Days


Technical Data:

Terminal diameter (max.): 44 mm

Clamp diameter: 34 mm

Thread length: 14 mm

Spanner size: 68 mm

Min. temperature: -40 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1411169

Part Number
1411169
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Min. temperature
(°C)
IP rating Colour Material

59.98 €

4 7 Days 44341468-40-SilverMetal

Loading...

  1. 1

Basic information

Max. temperature(°C) +100 Accessory type (casings) Cable gland Thread type M63

This page is Cable gland-G-INS-M63, part number 1411169.
You can find the detail information about specifications and dimensions on part number 1411169.

Variation of this product

Part Number
1411130
1411139
1424531
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Min. temperature
(°C)
IP rating Colour Material

11.83 €

16 7 Days 44341865-20IP68SilverPlastic

11.83 €

16 7 Days 44341865-20IP68BlackPlastic

88.70 €

3 7 Days 53371075-40-SilverMetal

Tech Support