Manufacturer part number: 1411154
Brand: PHOENIX CONTACT
Price: 2.30 €
Delivery time: 7 Days
Colour: Silver
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411154
Terminal diameter (max.)(mm) | 18 | Clamp diameter(mm) | 13 | Thread length(mm) | 15 |
---|---|---|---|---|---|
Spanner size(mm) | 33 | Max. temperature(°C) | +100 | Min. temperature(°C) | -20 |
IP rating | IP68 | Accessory type (casings) | Cable gland | Material | Plastic |
Thread type | 3/4" |
This page is Cable gland-G-INS-N 3 / 4, part number 1411154.
You can find the detail information about specifications and dimensions on part number 1411154.
Part Number |
---|
1411158 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
2.30 € | 80 | 7 Days | Black |