Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411155
Terminal diameter (max.)(mm) | 25 | Clamp diameter(mm) | 18 | Thread length(mm) | 18 |
---|---|---|---|---|---|
Spanner size(mm) | 42 | Max. temperature(°C) | +100 | Min. temperature(°C) | -20 |
IP rating | IP68 | Accessory type (casings) | Cable gland | Material | Plastic |
Thread type | 1" |
This page is Cable gland-G-INS-N1, part number 1411155.
You can find the detail information about specifications and dimensions on part number 1411155.
Part Number |
---|
1411159 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
4.34 € | 45 | 7 Days | Black |