Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Terminal diameter (max.)(mm) | 32 | Clamp diameter(mm) | 22 | Max. temperature(°C) | +100 |
---|---|---|---|---|---|
IP rating | IP68 | Colour | Silver | Accessory type (casings) | Cable gland |
Thread type | PG36 |