Cable gland-G-INTRO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1415189

Part Number
1415189
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.33 €

50 7 Days

Loading...

  1. 1

Basic information

Terminal diameter (max.)(mm) 13 Clamp diameter(mm) 6 Thread length(mm) 10
Spanner size(mm) 24 Max. temperature(°C) +100 Min. temperature(°C) -40
IP rating IP68 Colour Black Accessory type (casings) Cable gland
Material Plastic Thread type M20

This page is Cable gland-G-INTRO, part number 1415189.
You can find the detail information about specifications and dimensions on part number 1415189.

Tech Support