Cable gland-G-INVEN (1424536)

Cable gland-G-INVEN 1424536

Click on this image to zoom in.

Click on this image to zoom in.

  • Cable gland-G-INVEN 1424536
  • Cable gland-G-INVEN 1424536
  • Cable gland-G-INVEN 1424536

Product Details:

Manufacturer part number: 1424536

Brand: PHOENIX CONTACT

Price: 6.86

Delivery time: 7 Days


Technical Data:

Thread length: 10 mm

Spanner size: 19 mm

Colour: Black

Material: Plastic

Thread type: M16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424536

Part Number
1424536
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread length
(mm)
Spanner size
(mm)
Colour Material Thread type

6.86 €

30 7 Days 1019BlackPlasticM16

Loading...

  1. 1

Basic information

Terminal diameter (max.)(mm) 7 Clamp diameter(mm) 4 Max. temperature(°C) +100
Min. temperature(°C) -20 IP rating IP67 Accessory type (casings) Cable gland

This page is Cable gland-G-INVEN, part number 1424536.
You can find the detail information about specifications and dimensions on part number 1424536.

Variation of this product

Part Number
1424532
1424533
1424535
1424538
1424539
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread length
(mm)
Spanner size
(mm)
Colour Material Thread type

6.86 €

30 7 Days 819Light greyPlasticM12

6.86 €

30 7 Days 1019Light greyPlasticM16

6.86 €

30 7 Days 819BlackPlasticM12

15.10 €

13 7 Days 617SilverMetalM12

15.47 €

12 7 Days 517SilverMetalM16

Tech Support