Manufacturer part number: 1411439
Brand: PHOENIX CONTACT
Price: 14.31 €
Delivery time: 7 Days
Spanner size: 22 mm
Thread type: M20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411439
Max. temperature(°C) | 125 | Min. temperature(°C) | -40 | IP rating | IP66 |
---|---|---|---|---|---|
Colour | Silver | Accessory type (casings) | Cable gland | Case features | with locknut |
This page is Cable gland-HC-B-G, part number 1411439.
You can find the detail information about specifications and dimensions on part number 1411439.
Part Number |
---|
1411441 |
1411446 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Spanner size (mm) | Thread type |
---|---|---|---|---|---|---|---|
26.56 € | 7 | 7 Days | 43 | M40 | |||
16.47 € | 12 | 7 Days | 27 | M25 |