Cable gland-HC-B-GB (1414665)

Cable gland-HC-B-GB 1414665

Click on this image to zoom in.

Click on this image to zoom in.

  • Cable gland-HC-B-GB 1414665
  • Cable gland-HC-B-GB 1414665

Product Details:

Manufacturer part number: 1414665

Brand: PHOENIX CONTACT

Price: 88.76

Delivery time: 18 Days


Technical Data:

Spanner size: 36 mm

Colour: Silver

Material: -

Thread type: M32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1414665

Part Number
1414665
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spanner size
(mm)
Colour Material Thread type

88.76 €

3 18 Days 36Silver-M32

Loading...

  1. 1

Basic information

Max. temperature(°C) +100 Min. temperature(°C) -40 IP rating IP66
Accessory type (casings) Cable gland

This page is Cable gland-HC-B-GB, part number 1414665.
You can find the detail information about specifications and dimensions on part number 1414665.

Variation of this product

Part Number
1414660
1414661
1414663
1414664
1414666
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spanner size
(mm)
Colour Material Thread type

5.62 €

33 7 Days 24BlackPlasticM20

7.39 €

25 7 Days 29BlackPlasticM25

46.52 €

4 16 Days 24Silver-M20

58.77 €

4 16 Days 29Silver-M25

129.04 €

2 16 Days 46Silver-M40

Tech Support