• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Cable gland-HC-B-GTRS (1414651)

Cable gland-HC-B-GTRS 1414651

Click on this image to zoom in.

Click on this image to zoom in.

  • Cable gland-HC-B-GTRS 1414651
  • Cable gland-HC-B-GTRS 1414651
  • Cable gland-HC-B-GTRS 1414651

Product Details:

Manufacturer part number: 1414651

Brand: PHOENIX CONTACT

Price: 7.76

Delivery time: 7 Days


Technical Data:

Spanner size: 24 mm

Colour: Black

Material: Plastic

Thread type: M20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1414651

Part Number
1414651
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spanner size
(mm)
Colour Material Thread type

7.76 €

24 7 Days 24BlackPlasticM20

Loading...

  1. 1

Basic information

Max. temperature(°C) +100 Min. temperature(°C) -40 IP rating IP66
Accessory type (casings) Cable gland

This page is Cable gland-HC-B-GTRS, part number 1414651.
You can find the detail information about specifications and dimensions on part number 1414651.

Variation of this product

Part Number
1414652
1414654
1414656
1414657
1414659
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spanner size
(mm)
Colour Material Thread type

8.56 €

22 7 Days 29BlackPlasticM25

10.93 €

17 7 Days 36BlackPlasticM32

49.42 €

4 18 Days 24Silver-M20

57.13 €

4 18 Days 29Silver-M25

100.06 €

2 16 Days 46Silver-M40

Tech Support