EVO-metal cable gland with bayonet lock (1411442)

EVO-metal cable gland with bayonet lock 1411442

Click on this image to zoom in.

Click on this image to zoom in.

  • EVO-metal cable gland with bayonet lock 1411442
  • EVO-metal cable gland with bayonet lock 1411442
  • EVO-metal cable gland with bayonet lock 1411442

Product Details:

Manufacturer part number: 1411442

Brand: PHOENIX CONTACT

Price: 10.02

Delivery time: 7 Days


Technical Data:

Thread type: M20

Type (misc.): EVO-metal cable Vers Chau bung with bayonet lock, Series B, M20, wire-Ø 7-13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1411442

Part Number
1411442
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread type Type (misc.)

10.02 €

19 7 Days M20EVO-metal cable Vers Chau bung with bayonet lock, Series B, M20, wire-Ø 7-13 mm

Loading...

  1. 1

Basic information

Type B Case material Aluminium, die cast

This page is EVO-metal cable gland with bayonet lock, part number 1411442.
You can find the detail information about specifications and dimensions on part number 1411442.

Variation of this product

Part Number
1411443
1411444
1411445
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread type Type (misc.)

11.46 €

16 7 Days M25EVO-metal cable Vers Chau bung with bayonet lock, Series B, M25, line Ø 11-16 mm

14.31 €

13 7 Days M32EVO-metal cable Vers Chau bung with bayonet lock, Series B, M32, line Ø 14-21 mm

20.06 €

10 7 Days M40EVO-metal cable Vers Chau bung with bayonet lock, Series B, M40, line Ø 19-27 mm

Tech Support