Screwed cable gland (1411129)

Screwed cable gland 1411129

Product Details:

Manufacturer part number: 1411129

Brand: PHOENIX CONTACT

Price: 11.46

Delivery time: 7 Days


Technical Data:

Terminal diameter (max.): 36 mm

Clamp diameter: 30 mm

Thread length: 18 mm

Spanner size: 60 mm

Max. temperature: +100 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1411129

Part Number
1411129
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
IP rating Colour Material Thread type

11.46 €

16 7 Days 36301860+100-20IP68SilverPlasticM50

Loading...

  1. 1

Basic information

Accessory type (casings) Cable gland

This page is Screwed cable gland, part number 1411129.
You can find the detail information about specifications and dimensions on part number 1411129.

Variation of this product

Part Number
1411081
1411128
1411137
1411138
1411168
1415146
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Terminal diameter (max.)
(mm)
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
IP rating Colour Material Thread type

45.88 €

4 7 Days 32.223.501550+130-60IP66SilverMetalM40

3.93 €

50 7 Days 28191046+100-20IP68SilverPlasticM40

3.93 €

50 7 Days 28191046+100-20IP68BlackPlasticM40

11.46 €

16 7 Days 36301860+100-20IP68BlackPlasticM50

31.26 €

6 7 Days 3827958+100-40-SilverMetalM50

69.48 €

3 33 Days 35211555+75-40IP66SilverMetalM50

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support