Screwed cable gland M25-M68

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1415126
1415175
1415180
1415183
1415190
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp diameter
(mm)
Thread length
(mm)
Max. temperature
(°C)
IP rating Colour Material

19.32 €

10 7 Days 1012+75IP66SilverMetal

3.18 €

60 33 Days 912+100IP68Light greyPlastic

3.18 €

60 7 Days 912+100IP68BlackPlastic

38.54 €

5 33 Days 97+100IP68SilverMetal

4.57 €

40 33 Days 910+100IP68BlackPlastic

Loading...

  1. 1

Basic information

Terminal diameter (max.)(mm) 17 Spanner size(mm) 29 Min. temperature(°C) -40
Accessory type (casings) Cable gland Thread type M25

Tech Support