Manufacturer part number: 1415181
Brand: PHOENIX CONTACT
Price: 5.15 €
Delivery time: 7 Days
Thread length: 12 mm
Colour: Black
Material: Plastic
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1415181
Terminal diameter (max.)(mm) | 21 | Clamp diameter(mm) | 13 | Spanner size(mm) | 36 |
---|---|---|---|---|---|
Max. temperature(°C) | +100 | Min. temperature(°C) | -40 | IP rating | IP68 |
Accessory type (casings) | Cable gland | Thread type | M32 |
This page is Screwed cable gland M32-M68, part number 1415181.
You can find the detail information about specifications and dimensions on part number 1415181.
Part Number |
---|
1415176 |
1415184 |
1415191 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread length (mm) | Colour | Material |
---|---|---|---|---|---|---|---|---|
5.15 € | 40 | 7 Days | 12 | Light grey | Plastic | |||
67.90 € | 3 | 33 Days | 8 | Silver | Metal | |||
6.00 € | 35 | 7 Days | 12 | Black | Plastic |