Screwed cable gland M40-M68

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1411167
1415129
1417656
1424518
1424546
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp diameter
(mm)
Thread length
(mm)
Spanner size
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
IP rating Colour Material

18.37 €

10 7 Days 19943+100-40-SilverMetal

43.61 €

5 7 Days 161546+75-40IP66SilverMetal

3.78 €

50 7 Days 191046+100-20IP68Light greyPlastic

9.54 €

20 7 Days 161846+100-40IP68Light greyPlastic

107.40 €

2 7 Days 19946+100-40IP68SilverMetal

Loading...

  1. 1

Basic information

Terminal diameter (max.)(mm) 28 Accessory type (casings) Cable gland Thread type M40

Tech Support