Screwed cable gland PG21-M68 (1411145)

Screwed cable gland PG21-M68 1411145

Click on this image to zoom in.

Click on this image to zoom in.

  • Screwed cable gland PG21-M68 1411145
  • Screwed cable gland PG21-M68 1411145
  • Screwed cable gland PG21-M68 1411145

Product Details:

Manufacturer part number: 1411145

Brand: PHOENIX CONTACT

Price: 1.58

Delivery time: 7 Days


Technical Data:

Colour: Silver


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1411145

Part Number
1411145
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

1.58 €

115 7 Days Silver

Loading...

  1. 1

Basic information

Terminal diameter (max.)(mm) 18 Clamp diameter(mm) 13 Thread length(mm) 11
Spanner size(mm) 33 Max. temperature(°C) +100 Min. temperature(°C) -20
IP rating IP68 Accessory type (casings) Cable gland Material Plastic
Thread type PG21

This page is Screwed cable gland PG21-M68, part number 1411145.
You can find the detail information about specifications and dimensions on part number 1411145.

Variation of this product

Part Number
1424490
1424500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour

1.55 €

120 7 Days Light grey

1.55 €

120 7 Days Black

Tech Support