Insertion bridge EB 3【1-100 Pieces Per Package】 (1401145)

Insertion bridge EB 3 1401145

Click on this image to zoom in.

Click on this image to zoom in.

  • Insertion bridge EB 3 1401145
  • Insertion bridge EB 3 1401145
  • Insertion bridge EB 3 1401145
  • Insertion bridge EB 3 1401145
  • Insertion bridge EB 3 1401145
  • Insertion bridge EB 3 1401145
  • Insertion bridge EB 3 1401145
  • Insertion bridge EB 3 1401145
  • Insertion bridge EB 3 1401145
  • Insertion bridge EB 3 1401145
  • Insertion bridge EB 3 1401145
  • Insertion bridge EB 3 1401145
  • Insertion bridge EB 3 1401145
  • Volume Discount

Product Details:

Manufacturer part number: 1401145

Brand: PHOENIX CONTACT

Price: 0.74

Delivery time: 7 Days


Technical Data:

Number of pins: -

Product size (length): - mm

Product size (width): - mm

Compatible with (details): -

Accessory type (serial terminals): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1401145

Part Number
1401145
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (length)
(mm)
Product size (width)
(mm)
Compatible with (details) Accessory type (serial terminals) Colour Industrial goods

0.74 €

300 7 Days ------Yes

Loading...

  1. 1

This page is Insertion bridge EB 3, part number 1401145.
You can find the detail information about specifications and dimensions on part number 1401145.

Variation of this product

Part Number
0201414
0202141
0205106
3009305
3215058
3260160
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins Product size (length)
(mm)
Product size (width)
(mm)
Compatible with (details) Accessory type (serial terminals) Colour Industrial goods
-

348.72 €

10 Pieces Per Package

1 pack Available 6 Days 3----GreyYes
-

153.03 €

100 Pieces Per Package

1 pack Available 6 Days ----Jumper-Yes
-

48.77 €

10 Pieces Per Package

1 pack Available 24 Days ------Yes

3.84 €

50 7 Days ----Jumper-Yes

28.91 €

10 7 Days 378.4085.70--Red-

11.44 €

20 7 Days 3--PTPOWER 95Label holderRed-

Tech Support