Insertion bridge EBP【1-500 Pieces Per Package】 (1733208)

Insertion bridge EBP 1733208

Click on this image to zoom in.

Click on this image to zoom in.

  • Insertion bridge EBP 1733208
  • Insertion bridge EBP 1733208
  • Volume Discount

Product Details:

Manufacturer part number: 1733208

Brand: PHOENIX CONTACT

Price: 1.43

Delivery time: 7 Days


Technical Data:

Number of pins: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1733208

Part Number
1733208
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins

1.43 €

130 7 Days 6

Loading...

  1. 1

Basic information

Contact spacing(mm) 5.08 PCB terminal type (category) Bridge Series (connectors) EBP
Industrial goods Yes

This page is Insertion bridge EBP, part number 1733208.
You can find the detail information about specifications and dimensions on part number 1733208.

Variation of this product

Part Number
1733169
1733172
1733185
1733198
1890248
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins

0.47 €

390 7 Days 2

0.68 €

270 7 Days 3

0.95 €

200 7 Days 4

1.19 €

160 7 Days 5

202.21 €

500 Pieces Per Package

1 pack Available 6 Days 2

Tech Support