Jumper FBS 1 / 4-6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3032512

Part Number
3032512
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.64 €

120 70 Days

Loading...

  1. 1

Basic information

Number of pins 4 Product size (width)(mm) 23.10 Colour Red

This page is Jumper FBS 1 / 4-6, part number 3032512.
You can find the detail information about specifications and dimensions on part number 3032512.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360