Jumper FBS 1 / 6-6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3032538

Part Number
3032538
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.97 €

70 7 Days

Loading...

  1. 1

Basic information

Nominal current (details)(A) 32 Number of pins 6 Colour Red
Type (misc.) Cross connection

This page is Jumper FBS 1 / 6-6, part number 3032538.
You can find the detail information about specifications and dimensions on part number 3032538.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360