Jumper FBS 2-4【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3030116
3030117
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details) Colour Type (misc.)

0.84 €

1 Available 3 Days ST 1.5-Jumper
-

32.15 €

50 Pieces Per Package

1 pack Available 7 Days -BlueCross connection

Loading...

  1. 1

Basic information

Nominal current (details)(A) 17.5 Number of pins 2

Tech Support