Manufacturer part number: 3213167
Brand: PHOENIX CONTACT
Price: 0.81 €
Delivery time: 7 Days
Nominal current (details): 17.5 A
Number of pins: 3
Colour: Grey
Type (misc.): Cross connection
Industrial goods: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3213167
Part Number
|
---|
3213167 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (details) (A) | Number of pins | Colour | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|
0.81 € | 250 | 7 Days | 17.5 | 3 | Grey | Cross connection | - |
Loading...
This page is Jumper FBS 3-3,5, part number 3213167.
You can find the detail information about specifications and dimensions on part number 3213167.
Part Number |
---|
3030174 |
3213027 |
3213099 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (details) (A) | Number of pins | Colour | Type (misc.) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | - | - | - | - | - | ||
0.81 € | 250 | 7 Days | - | - | - | - | Yes | |||
0.81 € | 250 | 7 Days | - | - | - | - | Yes |