Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3033816
Number of pins | 16 | Product size (width)(mm) | 129.50 | Accessory type (serial terminals) | Jumper |
---|---|---|---|---|---|
Colour | Red | Industrial goods | Yes |
This page is Jumper FBSR 16-8, part number 3033816.
You can find the detail information about specifications and dimensions on part number 3033816.