Potential bridge FBS-PV PT【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3012318

Part Number
3012318
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.03 €

50 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Number of pins 1 Product size (length)(mm) 3 Product size (width)(mm) 5
Colour Black

This page is Potential bridge FBS-PV PT, part number 3012318.
You can find the detail information about specifications and dimensions on part number 3012318.

Tech Support