Manufacturer part number: 3033812
Brand: PHOENIX CONTACT
Price: 0.52 €
Delivery time: 7 Days
Number of pins: 2
Product size (width): - mm
Accessory type (serial terminals): Shunt
Industrial goods: Yes
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3033812
Colour | Red |
---|
This page is Short-circuit connector FBSRH, part number 3033812.
You can find the detail information about specifications and dimensions on part number 3033812.
Part Number |
---|
3033802 |
3033803 |
3033804 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins | Product size (width) (mm) | Accessory type (serial terminals) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|
0.53 € | 350 | 7 Days | 2 | 14.70 | - | - | |||
1.01 € | 190 | 7 Days | 3 | 22.90 | Shunt | Yes | |||
1.54 € | 120 | 7 Days | 4 | 31.10 | Shunt | Yes |