Single plug-in bridge FBST (2966812)

Single plug-in bridge FBST 2966812

Click on this image to zoom in.

Click on this image to zoom in.

  • Single plug-in bridge FBST 2966812
  • Single plug-in bridge FBST 2966812
  • Single plug-in bridge FBST 2966812
  • Single plug-in bridge FBST 2966812

Product Details:

Manufacturer part number: 2966812

Brand: PHOENIX CONTACT

Price: 0.97

Delivery time: 7 Days


Technical Data:

Number of pins: -

Product size (length): 6 mm

Colour: -

Relay type (category): SSR

Type (misc.): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2966812

Part Number
2966812
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Product size (length)
(mm)
Colour Relay type (category) Type (misc.) Industrial goods

0.97 €

200 7 Days -6-SSR-Yes

Loading...

  1. 1

This page is Single plug-in bridge FBST, part number 2966812.
You can find the detail information about specifications and dimensions on part number 2966812.

Variation of this product

Part Number
2966825
2967688
2967691
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins Product size (length)
(mm)
Colour Relay type (category) Type (misc.) Industrial goods

0.97 €

200 7 Days 2-GreyJumperJumper 2-pin 6 mm-

1.23 €

150 12 Days -8-SSR-Yes

1.26 €

150 7 Days -14-SSR-Yes

Tech Support