Cable grommet for CES LRC【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0801719

Part Number
0801719
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.13 €

10 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 17 Product size (length)(mm) 29.5 Product size (width)(mm) 19.5
Terminal diameter (max.)(mm) 24 Clamp diameter(mm) 7 Max. temperature(°C) +125
Min. temperature(°C) -40 Colour Black IP rating IP54
Accessory type (casings) Cable sleeve Material NBR

This page is Cable grommet for CES LRC, part number 0801719.
You can find the detail information about specifications and dimensions on part number 0801719.

Tech Support