Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1408794
Part Number
|
---|
1408794 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Core cross section (max.) (mm²) | Core cross section (min.) (mm²) | Total number of pins | Connection | Connection (components) | Connector features | Type (misc.) | Type | Case material | Leading contact (PE) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.66 € | 2 | 7 Days | 2.5 | 0.14 | 24 + PE | - | Pull spring | Cable input (straight) | Connector set with push-in connection | - | Plastic | Yes |
Loading...
Content(Set) | 1 | Colour | Black | Connector type (category) | Connector set |
---|---|---|---|---|---|
Series | HC-EVO-B24 | Thread size | M32 | IP rating | IP66 |
This page is Connector-EVO Set Series B24, part number 1408794.
You can find the detail information about specifications and dimensions on part number 1408794.
Configure
Basic Attributes
Connection
Type
Core cross section (max.)(mm²)
Core cross section (min.)(mm²)
Total number of pins
Connection (components)
Connector features
Type (misc.)
Case material
Leading contact (PE)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1407713 |
1411490 |
1411493 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Core cross section (max.) (mm²) | Core cross section (min.) (mm²) | Total number of pins | Connection | Connection (components) | Connector features | Type (misc.) | Type | Case material | Leading contact (PE) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.15 € | 3 | 7 Days | - | - | 24 | - | - | Cable input (straight) | - | - | Plastic | - | |||
123.13 € | 2 | 7 Days | 2.5 | 0.14 | 24 + PE | Push-in | Plug & Clip | Cable input (lateral, straight) | Connector-EVO Set Series B24 | B24 | Aluminium, die cast | Yes | |||
137.70 € | 2 | 7 Days | 2.5 | 0.14 | 24 + PE | Push-in | Plug & Clip | Cable input (lateral, straight) | Connector-EVO Set Series B24 | B24 | Aluminium, die cast | Yes |