Connector-EVO Set Series B24 (1408794)

Connector-EVO Set Series B24 1408794

Click on this image to zoom in.

Click on this image to zoom in.

  • Connector-EVO Set Series B24 1408794
  • Connector-EVO Set Series B24 1408794
  • Connector-EVO Set Series B24 1408794
  • Connector-EVO Set Series B24 1408794

Product Details:

Manufacturer part number: 1408794

Brand: PHOENIX CONTACT

Price: 91.66

Delivery time: 7 Days


Technical Data:

Core cross section (max.): 2.5 mm²

Core cross section (min.): 0.14 mm²

Total number of pins: 24 + PE

Connection: -

Connection (components): Pull spring


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1408794

Part Number
1408794
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core cross section (max.)
(mm²)
Core cross section (min.)
(mm²)
Total number of pins Connection Connection (components) Connector features Type (misc.) Type Case material Leading contact (PE)

91.66 €

2 7 Days 2.50.1424 + PE-Pull springCable input (straight)Connector set with push-in connection-PlasticYes

Loading...

  1. 1

Basic information

Content(Set) 1 Colour Black Connector type (category) Connector set
Series HC-EVO-B24 Thread size M32 IP rating IP66

This page is Connector-EVO Set Series B24, part number 1408794.
You can find the detail information about specifications and dimensions on part number 1408794.

Variation of this product

Part Number
1407713
1411490
1411493
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core cross section (max.)
(mm²)
Core cross section (min.)
(mm²)
Total number of pins Connection Connection (components) Connector features Type (misc.) Type Case material Leading contact (PE)

79.15 €

3 7 Days --24--Cable input (straight)--Plastic-

123.13 €

2 7 Days 2.50.1424 + PEPush-inPlug & ClipCable input (lateral, straight)Connector-EVO Set Series B24B24Aluminium, die castYes

137.70 €

2 7 Days 2.50.1424 + PEPush-inPlug & ClipCable input (lateral, straight)Connector-EVO Set Series B24B24Aluminium, die castYes

Tech Support