• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Connector-EVO Set Series D25 (1411358)

Connector-EVO Set Series D25 1411358

Click on this image to zoom in.

Click on this image to zoom in.

  • Connector-EVO Set Series D25 1411358
  • Connector-EVO Set Series D25 1411358

Product Details:

Manufacturer part number: 1411358

Brand: PHOENIX CONTACT

Price: 79.57

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1411358

Part Number
1411358
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

79.57 €

3 7 Days

Loading...

  1. 1

Basic information

Content(Set) 1 Core cross section (max.)(mm²) 2.5 Core cross section (min.)(mm²) 0.14
Colour Black Total number of pins 16 + PE Connection (components) Screws
Connector type (category) Connector set Connector features Cable input (lateral, straight) Type (misc.) Set with sleeve housing, connector housing, screw, pin contact insert and socket contact insert
Series HC-EVO-A16 Thread size M25 Case material Plastic
IP rating IP66 Leading contact (PE) Yes

This page is Connector-EVO Set Series D25, part number 1411358.
You can find the detail information about specifications and dimensions on part number 1411358.

Variation of this product

Part Number
1411359
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

87.60 €

3 7 Days

Tech Support