Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1607143
Part Number
|
---|
1607143 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Content (Set) | Core cross section (max.) (mm²) | Core cross section (min.) (mm²) | Total number of pins | Connection (components) | Connector type (category) | Connector features | Series | Leading contact (PE) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.83 € | 15 | 7 Days | - | 4 | 0.2 | 3 + PE | Screws | Connector inset set | universal connectors | VC-TR1 | Yes | - |
Loading...
This page is Contact insert set VC-TR, part number 1607143.
You can find the detail information about specifications and dimensions on part number 1607143.
Configure
Basic Attributes
Content(Set)
Industrial goods
Core cross section (max.)(mm²)
Core cross section (min.)(mm²)
Total number of pins
Connection (components)
Connector type (category)
Connector features
Series
Leading contact (PE)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1607167 |
1607178 |
1607191 |
1607202 |
1607215 |
1607239 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Content (Set) | Core cross section (max.) (mm²) | Core cross section (min.) (mm²) | Total number of pins | Connection (components) | Connector type (category) | Connector features | Series | Leading contact (PE) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.70 € | 10 | 25 Days | 5 | - | - | - | - | - | - | - | - | Yes | |||
26.29 € | 10 | 40 Days | 5 | - | - | - | - | - | - | - | - | Yes | |||
16.21 € | 15 | 7 Days | - | 1.5 | 0.14 | 11 + PE | Screws | Connector inset set | universal connectors | VC-TR1 | Yes | - | |||
22.70 € | 10 | 7 Days | - | 1.5 | 0.14 | 17 + PE | Screws | Connector inset set | universal connectors | VC-TR2 | Yes | - | |||
28.62 € | 10 | 29 Days | - | 1.5 | 0.14 | 23 + PE | Screws | Connector inset set | universal connectors | VC-TR3 | Yes | - | |||
21.17 € | 10 | 54 Days | - | 1.5 | 0.14 | 15 + PE | Screws | Connector inset set | universal connectors | VC-TR1 | Yes | - |