End bracket E / NS【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0804376

Part Number
0804376
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.55 €

50 Pieces Per Package

1 pack Available 4 Days

Loading...

  1. 1

Basic information

Product size (length)(m) 48.6 Product size (width)(mm) 9.50 Accessory type (serial terminals) End piece
Colour Blue Industrial goods Yes

This page is End bracket E / NS, part number 0804376.
You can find the detail information about specifications and dimensions on part number 0804376.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360