End cover D-MPT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3248120
3248140
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(m)

0.19 €

950 7 Days 33.60

0.19 €

950 7 Days 36

Loading...

  1. 1

Basic information

Product size (width)(mm) 2.2 Accessory type (connectors) Top cover Accessory type (serial terminals) Terminal cover
Colour Grey Material PA

Tech Support