End cover D-PT 6 (3211508)

End cover D-PT 6 3211508

Click on this image to zoom in.

Click on this image to zoom in.

  • End cover D-PT 6 3211508
  • End cover D-PT 6 3211508

Product Details:

Manufacturer part number: 3211508

Brand: PHOENIX CONTACT

Price: 0.55

Delivery time: 7 Days


Technical Data:

Product size (height): - mm

Product size (length): - m

Product size (width): - mm

Compatible with (details): -

Accessory type (connectors): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3211508

Part Number
3211508
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(m)
Product size (width)
(mm)
Compatible with (details) Accessory type (connectors) Colour Material

0.55 €

350 7 Days -----Grey-

Loading...

  1. 1

Basic information

Accessory type (serial terminals) Terminal cover

This page is End cover D-PT 6, part number 3211508.
You can find the detail information about specifications and dimensions on part number 3211508.

Variation of this product

Part Number
3061855
3212044
3212963
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(m)
Product size (width)
(mm)
Compatible with (details) Accessory type (connectors) Colour Material

0.57 €

350 7 Days -----Grey-

0.53 €

350 7 Days 4257.72.2PT6---

0.57 €

350 7 Days -90.502.2-Top coverGreyPA

Tech Support