Manufacturer part number: 3030511
Brand: PHOENIX CONTACT
Price: 0.59 €
Delivery time: 7 Days
Product size (height): - mm
Product size (length): - m
Product size (width): - mm
Colour: Orange
Industrial goods: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3030511
Part Number
|
---|
3030511 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (m) | Product size (width) (mm) | Colour | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|
0.59 € | 350 | 7 Days | - | - | - | Orange | - |
Loading...
Accessory type (serial terminals) | Terminal cover |
---|
This page is End cover D-ST 2,5, part number 3030511.
You can find the detail information about specifications and dimensions on part number 3030511.
Part Number |
---|
3036660 |
3036673 |
3041930 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (length) (m) | Product size (width) (mm) | Colour | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|
0.79 € | 250 | 7 Days | 50.3 | 99.5 | 2.2 | Grey | Yes | |||
0.79 € | 250 | 7 Days | - | - | - | - | Yes | |||
0.79 € | 250 | 7 Days | - | - | - | - | Yes |