End cover D-UK 3-MSTB【1-50 Pieces Per Package】 (3002047)

End cover D-UK 3-MSTB 3002047
  • Volume Discount

Product Details:

Manufacturer part number: 3002047

Brand: PHOENIX CONTACT

Price: 26.77

Delivery time: 8 Days


Technical Data:

Product size (height): 42.50 mm

Product size (length): 2.50 m

Product size (width): 47.00 mm

Accessory type (serial terminals): -

Series (connectors): D-UK


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3002047

Part Number
3002047
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(m)
Product size (width)
(mm)
Accessory type (serial terminals) Series (connectors)

26.77 €

50 Pieces Per Package

1 pack Available 8 Days 42.502.5047.00-D-UK

Loading...

  1. 1

Basic information

Colour Grey Industrial goods Yes

This page is End cover D-UK 3-MSTB, part number 3002047.
You can find the detail information about specifications and dimensions on part number 3002047.

Variation of this product

Part Number
3002322
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(m)
Product size (width)
(mm)
Accessory type (serial terminals) Series (connectors)

2.33 €

100 7 Days ---Terminal cover-

Tech Support