Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. temperature (°C) | Min. temperature (°C) | Product size (length) (m) | Writing area width (mm) | Cable marker features | Colour | Material | Series (connectors) | Halogen-free | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 5 | Quote | +80 | -40 | 6.50 | 18 | Endless banding | Black | Vinlyl polymer | MM-WML | No | |||
- | 5 | Quote | +80 | -40 | 6.50 | 24 | Endless banding | Black | Vinlyl polymer | MM-WML | No | |||
- | 7 | Quote | +75 | -20 | 8 | 10 | Highly flexible | Black | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 12 | Highly flexible | Black | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 18 | Highly flexible | Black | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 24 | Highly flexible | Black | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 10 | Highly flexible | Black | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 12 | Highly flexible | Black | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 18 | Highly flexible | Black | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 24 | Highly flexible | Black | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 10 | Highly flexible | White | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 12 | Highly flexible | White | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 18 | Highly flexible | White | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 24 | Highly flexible | White | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 10 | Highly flexible | White | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 12 | Highly flexible | White | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 18 | Highly flexible | White | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 24 | Highly flexible | White | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 10 | Highly flexible | Black | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 12 | Highly flexible | Black | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 18 | Highly flexible | Black | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 24 | Highly flexible | Black | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 10 | Highly flexible | White | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 12 | Highly flexible | White | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 18 | Highly flexible | White | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +75 | -20 | 8 | 24 | Highly flexible | White | Vinlyl polymer | MM-EMLF | No | |||
- | 7 | Quote | +149 | -40 | 8 | 10 | Endless banding | Black | Polyester | MM-EML | - | |||
- | 7 | Quote | +149 | -40 | 8 | 12 | Endless banding | Black | Polyester | MM-EML | - | |||
- | 7 | Quote | +149 | -40 | 8 | 18 | Endless banding | Black | Polyester | MM-EML | - | |||
- | 7 | Quote | +149 | -40 | 8 | 24 | Endless banding | Black | Polyester | MM-EML | - | |||
- | 7 | Quote | +149 | -40 | 8 | 10 | Endless banding | Black | Polyester | MM-EML | - | |||
- | 7 | Quote | +149 | -40 | 8 | 12 | Endless banding | Black | Polyester | MM-EML | - | |||
- | 7 | Quote | +149 | -40 | 8 | 18 | Endless banding | Black | Polyester | MM-EML | - | |||
- | 7 | Quote | +149 | -40 | 8 | 24 | Endless banding | Black | Polyester | MM-EML | - | |||
- | 5 | Quote | +150 | -40 | 8 | 4.20 | Endless banding | Black | Polyester | MM-TML | Yes | |||
- | 5 | Quote | +150 | -40 | 8 | 9.50 | Endless banding | Black | Polyester | MM-TML | Yes | |||
- | 5 | Quote | +49 | -5 | 5.50 | 6.35 | Endless banding | Black | Polyester | MM-TML | Yes | |||
- | 5 | Quote | +49 | -5 | 5.50 | 9.50 | Endless banding | Black | Polyester | MM-TML | Yes |
Loading...
Cable identifier type (category) | Thermal trasfer printer labels | Mounting type | Adhesive | Industrial goods | Yes |
---|
Configure
Basic Attributes
Max. temperature(°C)
Min. temperature(°C)
Product size (length)(m)
Writing area width(mm)
Cable marker features
Colour
Material
Series (connectors)
Halogen-free
Optional Attributes