Hutprofile-support rail NS 35/ 7,5 (1201714)

Hutprofile-support rail NS 35/ 7,5 1201714

Click on this image to zoom in.

Click on this image to zoom in.

  • Hutprofile-support rail NS 35/ 7,5 1201714
  • Hutprofile-support rail NS 35/ 7,5 1201714
  • Hutprofile-support rail NS 35/ 7,5 1201714
  • Volume Discount

Product Details:

Manufacturer part number: 1201714

Brand: PHOENIX CONTACT

Price: 22.24

Delivery time: 7 Days


Technical Data:

Product size (height): 15 mm

Accessory type (serial terminals): Rail

Type (misc.): Not perforated


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1201714

Part Number
1201714
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Accessory type (serial terminals) Type (misc.)

22.24 €

25 7 Days 15RailNot perforated

Loading...

  1. 1

Basic information

Product size (width)(mm) 35 Compatible with (details) Mounting rail assembly Material (details) Steel

This page is Hutprofile-support rail NS 35/ 7,5, part number 1201714.
You can find the detail information about specifications and dimensions on part number 1201714.

Variation of this product

Part Number
801681
801733
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Accessory type (serial terminals) Type (misc.)
-

16.93 €

1 Available 3 Days 7.5-Not perforated
-

35.36 €

1 Available 3 Days 7.5-perforated

Tech Support