Support bracket AB / SS-EX【10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0404415

Part Number
0404415
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.81 €

10 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 19.4 Colour Grey Type of accessory Mount

This page is Support bracket AB / SS-EX, part number 0404415.
You can find the detail information about specifications and dimensions on part number 0404415.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360