Sealing cap made of plastic with fixing band

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1430857
1430860
1430873
1430899
1430912
1430925
1441082
1441095
1456187
1456190
1456200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread type connection side

3.31 €

60 7 Days M8

3.31 €

60 7 Days M8

3.64 €

50 7 Days M12

3.64 €

50 7 Days M12

5.02 €

40 7 Days 7/8"

5.02 €

40 7 Days 7/8"

3.37 €

60 7 Days M8

3.37 €

60 46 Days M8

3.91 €

50 7 Days M12

3.91 €

50 7 Days M12

3.63 €

50 7 Days M12

Loading...

  1. 1

Basic information

Connector standard Sensor connector Sensor/actuator wiring type (category) Sensor/actuator connector Connector type Protective cap
IP rating IP67 Industrial goods Yes

Tech Support