Manufacturer part number: 1430488
Brand: PHOENIX CONTACT
Price: 5.03 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1430488
Connector standard | Sensor connector | Sensor/actuator wiring type (category) | Sensor/actuator connector | Connector type | Protective cap |
---|---|---|---|---|---|
Thread type connection side | M12 | IP rating | IP67 | Industrial goods | Yes |
This page is Sealing cap PROT-M12 FS, part number 1430488.
You can find the detail information about specifications and dimensions on part number 1430488.
Part Number |
---|
1560251 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
2.06 € | 90 | 7 Days |