Manufacturer part number: 2302735
Brand: PHOENIX CONTACT
Price: 148.00 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2302735
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (flexible)(mm²) | 0.14 | Max. cross section (inflexible)(mm²) | 1.5 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.14 | Max. temperature(°C) | +50 | Min. temperature(°C) | -20 |
Total number of pins | 50 | Transfer module type (category) | Front adapter | Connector (field) | IDC-FLK pin strip |
Suitable for | Honeywell C200 | Series (Phoenix transfer modules) | Varioface-FLKM-PA | Transfer module features | Any orientation |
Connector (control) | Screws |
This page is Front adapters FLKM 50-PA-AB, part number 2302735.
You can find the detail information about specifications and dimensions on part number 2302735.
Configure
Basic Attributes
Optional Attributes
Part Number |
---|
2302748 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
148.00 € | 2 | 7 Days |