Manufacturer part number: 2321800
Brand: PHOENIX CONTACT
Price: 237.60 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2321800
Max. cross section (flexible)(mm²) | 2.5 | Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.2 | Stripping length (max.)(mm) | 10 | Max. temperature(°C) | +50 |
Min. temperature(°C) | -20 | Total number of pins | 50 | Transfer module type (category) | Front adapter |
Connector (field) | IDC-FLK receptacle | Suitable for | Siemens SIMATIC® S7-300 | Series (Phoenix transfer modules) | Varioface-VIP-PA-FLK |
Transfer module features | Any orientation | Connector (control) | Pull spring |
This page is Front adapters VIP-PA-FLK50, with connected system cables, part number 2321800.
You can find the detail information about specifications and dimensions on part number 2321800.
Configure
Basic Attributes
Optional Attributes
Part Number |
---|
2322443 |
2322456 |
2322469 |
2322472 |
2322485 |
2322498 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
216.80 € | 1 | 40 Days | |||
223.70 € | 1 | 47 Days | |||
230.70 € | 1 | 47 Days | |||
244.50 € | 1 | 47 Days | |||
251.50 € | 1 | 7 Days | |||
265.30 € | 1 | 47 Days |