Panel mounting frame set (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1689488

Part Number
1689488
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.48 €

10 33 Days

Loading...

  1. 1

Basic information

Connector type Add-on frame Content(pc(s)) 5 IP rating IP67
Nominal voltage(Vdc) 72 Connector standard Sensor connector Industrial goods Yes

This page is Panel mounting frame set, part number 1689488.
You can find the detail information about specifications and dimensions on part number 1689488.

Tech Support