Manufacturer part number: 1658053
Brand: PHOENIX CONTACT
Price: 6.47 €
Delivery time: 26 Days
Colour: -
Content: 5 pc(s)
IP rating: IP67
Temperature range: - °C
Description: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1658053
Part Number
|
---|
1658053 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Content (pc(s)) | IP rating | Temperature range (°C) | Description | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.47 € | 30 | 26 Days | - | 5 | IP67 | - | - | - | Yes |
Loading...
Connector type | Add-on frame | Connector standard | Sensor connector | Sensor/actuator wiring type (category) | Sensor/actuator connector |
---|
This page is RJ45 panel mounting frame, for modular socket inserts, part number 1658053.
You can find the detail information about specifications and dimensions on part number 1658053.
Part Number |
---|
1689433 |
1689844 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Content (pc(s)) | IP rating | Temperature range (°C) | Description | Type (misc.) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.12 € | 40 | 7 Days | - | 1 | IP20 | - | Mounting frame | - | - | |||
6.47 € | 29 | 7 Days | Grey | 1 | IP67 | -40 - +80 | Round mounting cutout with thread and lock nut | Round | - |