RJ45 plug-in connector (1417401)

RJ45 plug-in connector 1417401

Click on this image to zoom in.

Click on this image to zoom in.

  • RJ45 plug-in connector 1417401
  • RJ45 plug-in connector 1417401
  • RJ45 plug-in connector 1417401
  • RJ45 plug-in connector 1417401
  • RJ45 plug-in connector 1417401
  • RJ45 plug-in connector 1417401

Product Details:

Manufacturer part number: 1417401

Brand: PHOENIX CONTACT

Price: 26.82

Delivery time: 7 Days


Technical Data:

Colour: Black

Cable diameter: 4.50 - 8 mm

Connector cross-section (max.): 0.36 mm²

Connection side A (sensors/actuators): RJ45

IP rating: IP20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1417401

Part Number
1417401
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cable diameter
(mm)
Connector cross-section (max.)
(mm²)
Connection side A (sensors/actuators) IP rating Temperature range
(°C)
Max. temperature
(°C)
Min. temperature
(°C)
Min. cross section
(mm²)
No. of pins (RJ) Total number of pins Connector standard Connection (components) Contact surface Contact material Description Sensor/actuator cable features Type (misc.)

26.82 €

7 7 Days Black4.50 - 80.36RJ45IP20-20 - +70 ºC70-200.138P8C8RJ45IDCGold on nickelCopper alloy-Colour-coded TIA-568B connectorIDC quick connection

Loading...

  1. 1

Basic information

Connector type Plug, straight Nominal current(A) 1.75 Nominal voltage(Vdc) 72
Connection side B (sensors/actuators) Customisable Sensor/actuator wiring type (category) Sensor/actuator data cable

This page is RJ45 plug-in connector, part number 1417401.
You can find the detail information about specifications and dimensions on part number 1417401.

Variation of this product

Part Number
1419182
1656725
1656990
1658435
1658493
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Cable diameter
(mm)
Connector cross-section (max.)
(mm²)
Connection side A (sensors/actuators) IP rating Temperature range
(°C)
Max. temperature
(°C)
Min. temperature
(°C)
Min. cross section
(mm²)
No. of pins (RJ) Total number of pins Connector standard Connection (components) Contact surface Contact material Description Sensor/actuator cable features Type (misc.)

76.03 €

3 54 Days Silver0.51-CustomisableIP67----8-Sensor connectorCut & Clip-----

20.28 €

9 7 Days Grey4.50 - 80.36RJ45IP20-20 - +70 º C70-200.138P8C8RJ45IDCGold on nickelCopper alloy-Colour-coded TIA-568B connectorIDC Fast connection

31.73 €

6 33 Days Grey4.50 - 80.36RJ45IP67-8070-200.138P8C8RJ45IDCGold on nickelCopper alloyassembly with wire cross-section AWG 26...22Colour-coded TIA-568B connectorCAT5e

23.34 €

8 7 Days Grey4.50 - 80.36RJ45IP20-70-200.134-Sensor connectorCut & ClipGold on nickelCopper alloy-Colour-coded TIA-568B connector-

35.80 €

6 33 Days Black4.50 - 80.36RJ45IP67-70-200.138-Sensor connectorCut & ClipGold on nickelCopper alloy-Colour-coded TIA-568B connector-

Tech Support